Preconfigured DSP System for Hearing Aids, with up to 4 WDRC channels

Overview

onsemi's Rhythm™ SB3230 hybrid is a trimmer-configurable DSP system based on a four-channel compression circuit featuring adaptive feedback cancellation and adaptive noise reduction.

Rhythm SB3230's Adaptive Noise Reduction (ANR) monitors noise levels independently in 64 individual bands and employs advanced psychoacoustic models to provide user comfort.

In addition to these adaptive algorithms, Rhythm SB3230 also supports the following features: up to four channel WDRC, low-distortion compression limiting, cross fading between audio paths for click-free memory changes, eight-band graphic equalizer, eight configurable generic biquad filters, programming speed enhancements, in-channel squelch to attenuate microphone and circuit noise in quiet environments, optional peak clipping, flexible compression adjustments, volume control, rocker switch, noise generation for tinnitus treatment, and industry-leading security features to avoid cloning and software piracy.

A trimmer interface supports manual circuit configuration. It continuously monitors trimmer positions and translates them into the hearing-aid parameters of choice. A Serial Data or I²C Interface provides full programmability at the factory and in the field.

The Rhythm SB3230 hybrid contains a 256 kbit EEPROM intended for programmable and trimmer based devices.

Software Support
ARK is a set of software building blocks that can help reduce the time it takes to develop hearing aid fitting software. ARKonline is an efficient web-based tool for creating product libraries and keeping them organized. To access ARKonline, please go to www.onsemi.com/arkonline.

  • Hearing Aids
  • Adaptive noise reduction
  • Adaptive feedback cancellation
  • WDRC compression with choice of 1, 2 or 4 channels of compression
  • Auto telecoil with programmable delay
  • EVOKE acoustic indicators
  • Noise Generator for tinnitus treatment or in-situ audiometry
  • Frequency response shaping with graphic EQ
  • Trimmer compatibility - four three-terminal trimmers with configurable assignments of control parameters
  • I²C and SDA programming
  • Rocker switch support for memory change and/or volume control adjustment
  • Analog or digital volume control with programmable range
  • High quality 20-bit audio processing
  • High power/high gain capability
  • SOUNDFIT fitting software
  • Configurable low battery indicator
  • Eight biquadratic filters
  • 16 kHz or 8 kHz bandwidth
  • Four fully configurable memories with audible memory change indicator
  • 96 dB input dynamic range with Headroom Extension
  • 128-bit fingerprint security system and other security features to protect against device cloning and software piracy
  • High fidelity audio CODEC
  • Soft acoustic fade between memory changes
  • Drives zero-bias two-terminal receivers
  • E1 RoHS compliant hybrid

Tools and Resources

Product services, tools and other useful resources related to RHYTHM SB3230

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

WDRC Channels

Graphic EQ Bands

Program Modes

Advanced Algorithms

Acoustic Indicators

Other Features

Wireless Standards

Reference Price

SB3230-E1-T

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-25

3

260

REEL

250

No

-

8

4

Adaptive Feedback Cancellation

Adaptive Noise Reduction

EVOKE

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.